IESNA:LM-63-2002
[TEST]P1648419
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2E-850-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 124W 80CRI 5000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (32) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.04A 124.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14909.7
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 124.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2406.6 2252.1 2150.1 2071.2 1957.7 1908.3 1985.0 2139.6 2356.2 2609.5 2902.9 3216.2 3536.9 3893.3 4227.6 
4632.4 4921.5 5158.1 5340.0 5414.6 5390.5 5182.3 4569.3 4229.7 4036.3 3779.7 3259.3 2366.7 1560.3 973.6 646.6 
389.0 177.7 105.1 42.1 0.0 0.0 
2406.6 2239.5 2143.8 2062.8 1951.4 1908.3 1990.3 2144.8 2362.5 2613.7 2915.5 3232.0 3548.4 3883.8 4241.3 
4628.2 4951.0 5185.4 5376.8 5454.6 5444.1 5241.2 4668.2 4303.3 4122.5 3867.0 3340.3 2443.4 1612.8 1010.4 671.8 
410.0 201.9 115.7 49.4 0.0 0.0 
2406.6 2254.2 2148.0 2078.6 1980.8 1920.9 1979.8 2117.5 2302.5 2538.0 2824.0 3126.8 3443.3 3782.9 4134.1 
4499.9 4867.9 5193.9 5495.6 5695.4 5770.0 5762.7 5509.3 5013.0 4737.5 4480.0 3962.7 3035.4 1951.4 1218.6 
810.6 516.2 284.9 189.2 79.9 0.0 0.0 
2406.6 2261.5 2170.1 2107.0 2018.7 1956.6 1977.7 2074.4 2236.3 2432.9 2671.6 2958.6 3250.9 3561.0 3889.1 
4235.0 4620.8 5036.1 5449.3 5805.8 6080.2 6254.7 6301.0 6249.4 6108.6 5837.3 5409.4 4595.6 2984.9 1780.0 
1037.7 659.2 376.4 187.1 70.4 0.0 0.0 
2406.6 2280.5 2190.0 2132.2 2073.3 2016.6 2001.8 2050.2 2153.2 2305.7 2499.1 2721.0 2959.7 3235.1 3537.9 
3841.8 4197.1 4604.0 5062.4 5549.2 5957.2 6290.4 6551.2 6764.6 6969.6 7158.9 7251.4 6918.1 5626.0 3324.5 
1538.2 681.3 362.7 154.6 56.8 1.1 0.0 
2406.6 2307.8 2224.7 2171.1 2137.5 2101.7 2082.8 2100.7 2152.2 2247.9 2379.3 2524.4 2688.4 2885.0 3127.9 
3360.2 3646.2 3999.5 4407.4 4895.3 5391.5 5860.4 6302.0 6722.6 7233.5 7834.9 8497.3 9031.4 8801.2 6966.5 
3770.3 1473.0 513.1 249.2 81.0 2.1 0.0 
2406.6 2332.0 2261.5 2219.5 2201.6 2198.5 2202.7 2218.4 2248.9 2301.5 2388.8 2501.2 2595.9 2684.2 2816.7 
3002.8 3220.4 3491.7 3858.6 4314.9 4860.6 5424.1 6035.0 6644.8 7283.0 8085.2 8996.7 9935.6 10328.8 9319.5 
7084.2 4135.1 1458.3 524.6 197.7 17.9 0.0 
2406.6 2333.0 2264.7 2223.7 2206.9 2206.9 2215.3 2232.1 2261.5 2314.1 2403.5 2513.9 2603.2 2682.1 2808.3 
2988.0 3187.8 3459.1 3824.9 4265.5 4825.9 5404.1 6001.3 6647.9 7283.0 8082.0 8987.3 9939.8 10341.4 9354.2 
7195.7 4423.2 1525.6 538.3 207.1 18.9 0.0 
2406.6 2345.6 2300.4 2274.2 2273.1 2289.9 2321.5 2355.1 2398.2 2453.9 2553.8 2660.0 2706.3 2757.8 2867.1 
3009.1 3193.1 3462.2 3827.0 4272.8 4797.5 5397.8 6033.9 6684.7 7349.2 8108.3 8934.7 9625.4 9731.6 8754.9 
7017.0 4448.4 1800.0 457.4 198.7 27.3 0.0 
2406.6 2376.1 2360.4 2364.6 2391.9 2434.0 2477.1 2524.4 2575.9 2647.4 2743.1 2801.9 2830.3 2887.1 2979.6 
3123.7 3301.4 3615.7 3997.4 4461.0 5070.8 5718.5 6412.4 7166.3 7979.0 8850.6 9626.5 10115.4 9810.5 8621.4 
6758.3 3528.5 1120.8 410.0 178.7 49.4 0.0 
2406.6 2405.6 2419.2 2455.0 2518.1 2599.0 2678.9 2765.1 2856.6 2955.4 3072.2 3134.2 3197.3 3287.7 3414.9 
3592.6 3830.2 4122.5 4475.8 4879.5 5317.9 5807.9 6303.1 6903.4 7513.2 8109.3 8503.6 8524.6 7586.8 6233.7 
4343.3 1818.9 574.1 245.0 90.4 27.3 0.0 
2406.6 2424.5 2450.8 2500.2 2581.2 2673.7 2766.2 2859.8 2950.2 3052.2 3156.3 3198.3 3233.0 3281.4 3338.2 
3419.1 3535.8 3683.0 3872.3 4100.4 4362.2 4641.9 4951.0 5341.0 5749.0 6095.9 6241.0 6080.2 5193.9 4185.6 
2913.4 1253.3 419.5 210.3 103.0 37.8 0.0 
2406.6 2418.2 2453.9 2513.9 2599.0 2690.5 2779.9 2858.7 2926.0 2992.2 3049.0 3049.0 3022.7 2999.6 2963.9 
2932.3 2919.7 2910.2 2895.5 2872.4 2843.0 2809.3 2804.0 2867.1 2985.9 3076.4 3001.7 2651.6 1948.2 1379.4 
866.3 444.7 257.6 149.3 85.2 33.6 0.0 
2406.6 2449.7 2497.0 2553.8 2626.4 2685.2 2723.1 2738.9 2718.9 2660.0 2561.2 2393.0 2157.4 1872.5 1528.7 
1229.1 969.4 801.2 717.0 679.2 659.2 645.6 626.6 613.0 624.5 634.0 610.9 565.6 487.8 404.8 337.5 263.9 190.3 120.9 
66.2 21.0 0.0 
2406.6 2473.9 2517.0 2552.8 2582.2 2583.3 2534.9 2423.4 2237.4 1999.7 1721.1 1398.3 1107.1 930.5 846.4 808.5 
786.4 775.9 773.8 773.8 771.7 763.3 745.4 719.1 693.9 682.4 658.2 604.5 519.4 413.2 329.1 259.7 182.9 109.3 65.2 16.8 
0.0 
2406.6 2484.4 2517.0 2523.3 2500.2 2414.0 2234.2 1999.7 1727.4 1418.3 1159.7 1021.9 965.2 938.9 916.8 902.1 900.0 
907.3 925.2 945.2 965.2 978.8 983.0 966.2 931.5 881.1 807.5 724.4 623.5 488.9 353.3 235.5 156.7 105.1 54.7 10.5 0.0 
2406.6 2494.9 2508.6 2477.1 2378.2 2185.8 1930.3 1647.5 1362.6 1164.9 1092.4 1061.9 1032.5 1004.1 979.9 963.1 
962.0 986.2 1005.1 996.7 996.7 997.8 970.4 914.7 862.1 815.9 759.1 686.6 601.4 506.8 386.9 268.1 188.2 118.8 51.5 7.4 
0.0 
2406.6 2485.5 2483.4 2414.0 2244.7 1993.4 1720.1 1441.5 1232.2 1173.3 1157.6 1133.4 1094.5 1047.2 1010.4 988.3 
944.1 883.2 876.9 857.9 818.0 820.1 825.3 835.9 843.2 835.9 820.1 794.8 755.9 688.7 537.3 412.1 290.2 171.4 71.5 4.2 
0.0 
2406.6 2482.3 2465.5 2365.6 2139.6 1872.5 1575.0 1329.0 1239.6 1234.3 1225.9 1199.6 1155.5 1098.7 1040.9 923.1 
843.2 790.6 718.1 702.3 699.2 709.7 732.8 749.6 741.2 722.3 698.1 666.6 625.6 574.1 476.3 397.4 317.5 197.7 84.1 4.2 
0.0 
2406.6 2482.3 2459.2 2321.5 2076.5 1784.2 1498.2 1302.7 1278.5 1291.1 1290.1 1266.9 1221.7 1158.6 1013.5 885.3 
791.7 684.5 645.6 627.7 623.5 627.7 634.0 626.6 590.9 570.9 554.1 531.0 494.2 452.1 390.1 327.0 256.5 177.7 79.9 3.2 
0.0 
2406.6 2461.3 2431.9 2302.5 2026.0 1737.9 1455.1 1295.3 1295.3 1316.3 1322.6 1304.8 1268.0 1189.1 1012.5 869.5 
737.0 660.3 635.0 639.2 683.4 693.9 628.7 627.7 574.1 566.7 538.3 512.0 480.5 413.2 349.1 279.7 207.1 143.0 58.9 3.2 
0.0 
2406.6 2450.8 2424.5 2291.0 2026.0 1737.9 1455.1 1294.3 1297.4 1319.5 1325.8 1312.1 1276.4 1186.0 1015.6 863.2 
736.0 658.2 635.0 646.6 707.6 713.9 629.8 635.0 576.2 576.2 539.4 507.8 471.0 399.5 336.4 272.3 194.5 120.9 55.7 3.2 
0.0 
